Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
SPC-PM Type - Plug
Bill of material
SPC-10PM-PNK POM NBR
CNSORDERNO
Order number
SPC-10PM-PNK POM NBR
ASSYNO
Assy No.
CB64631
S
Application
Rc1/8
BV
Built-in Valve
With
MT
Material
POM
M
Mass
2.0 g
CL
Color
Pink
L
23 mm
C
11 mm
H
Hex.12 WAF
T
R 1/8 mm
SM
Seal material
NBR
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031